??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
1614.700 Clamping Heads
HELP_VARIABLE
Company
Halder
Description
EH 1614. - Clamping Heads
Bill of material
1614.700 Clamping Heads
BESTNR
Ref. No.
1614.700
L1
90 mm
L2
35 mm
H1
30 mm
H2
90 mm
H3
75 mm
H4
50 mm
H5
12.5 mm
H6
72.5 mm
Y
16
D
Thread
M 16
G
Weight
2770 g
SYSTEM
System
L16
Embedded user actions